IESNA:LM-63-2002
[TEST]P946519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4167
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
577 646.5 722.5 798 860.6 902 922.6 931.5 939.8 951.3
967.1 986.1 1010.7 1035.7 1062.7 1099.5 1152.3 1229.2 1342.9 1500.5
1709.7 1985.9 2362.5 2829.9 3131.3 3058.4 2834.7 2527 2194.9 1879.7
1557.3 1201.6 822.4 483.4 196.1 49.4 0
577 651.3 734 820.1 888.5 933.2 955.3 961.9 965.4 967.1
971.4 977.2 984.6 987.8 997.8 1020.2 1059.5 1122.1 1223.5 1372.4
1573.1 1853 2274.1 2893 3716 3977.8 3766.6 3515.9 3238.6 2949.9
2523.9 1972.1 1374.5 836.8 330.4 105.6 0
577 662.3 759.9 859.5 941.9 991.8 1006.2 997.3 976 945.3
911.4 879 846.8 817 802.3 819.9 896.2 1031.7 1195.6 1349.2
1494.7 1664.4 1896.3 2230.8 2871.2 3638.2 3481.8 3110 2866 2699
2461 2116.8 1653.8 1151.1 450.1 74.1 0
577 668 786.6 895.1 981.8 1024 1023.1 986.6 928.9 868.1
810.4 762.2 724.8 703 724.5 831.6 1013.9 1236.7 1471.8 1719.5
1990.5 2248.6 2494.9 2780.5 3202.8 3741.9 3846.6 3568.8 3257 2937.5
2558 2048.5 1445.1 699.6 273.9 30.7 0
577 676.9 792.3 906.5 995 1037.4 1019.4 955.1 873.8 808.7
750.7 704.5 671.4 664 726.3 891.3 1136.5 1444.5 1824.3 2285.9
2792 3312.4 3832.6 4300.2 4831.6 5320.1 5443.9 5220.2 4793.9 4225.3
3477.5 2447.8 1588.6 878.4 423.7 49.1 0
577 677.5 793.7 906.5 992.1 1030 1011.6 949 868.4 796
738 692.7 662.8 667.1 753.8 948.5 1229.2 1597.2 2064.8 2597.1
3139.6 3670.7 4204.9 4755.5 5378.1 5830.8 5856.4 5499.3 4876.9 4053.6
3193 2371.7 1549.9 901.7 357.4 45.1 0
577 677.5 790.9 899.7 978 1013.9 1009.6 969.1 906.8 838.5
777.7 732.3 701 698.4 766.7 937.8 1188.7 1488.7 1839.2 2227.9
2616.3 3006.4 3381.3 3757.9 4274.1 4779.9 4915.1 4663.3 4235.3 3678.1
3056.1 2368.8 1784.1 1062.4 403.3 35.6 0
577 669.7 775.4 874.4 946.2 982.9 994.7 988.1 960.8 919.7
874.1 830.2 792.3 771.9 790.9 883.6 1052.1 1269.4 1501.1 1715.8
1923 2105 2276.7 2516.7 2973.1 3431.5 3372.4 2983.2 2623.8 2306
1909.3 1434.7 962.5 468.2 131.5 16.1 0
577 669.4 763.9 850.9 913.7 948.7 968.8 981.8 988.4 990.4
986.9 977.2 965.1 951.9 949.9 973.1 1044.3 1168.9 1343.5 1542.1
1769.7 2052.2 2425.4 2910 3419.2 3515.1 2981.7 2304.3 1694.8 1234.1
968.5 707.6 513.3 302 84.1 3.4 0
577 653.6 733.2 806.4 859.8 891.9 915.7 936.4 955.6 980
1006.4 1032.9 1066.4 1098.6 1142.2 1207.4 1301.3 1435.3 1638.3 1915
2253.2 2645.6 3111.8 3633.1 3819.9 3544.7 2893.9 2171.6 1466.6 1057.8
765.3 510.7 307.4 70.9 1.7 0 0
577 651.9 726.6 789.7 837.9 867.2 888.7 911.1 932.4 956.8
986.6 1018.8 1058.7 1102.3 1156.9 1234.7 1342 1487.3 1679 1924.5
2242.2 2623.2 2976.3 3181.2 3142.2 2841.3 2283.9 1656.9 1063.3 755.8
521.6 327 182 39.6 0 0 0
577 640.7 708.5 763.6 804.6 831.6 850.3 870.7 892.2 914.3
942.1 975.4 1014.2 1057.3 1108.9 1176.7 1267.7 1387.9 1541.8 1755.7
2034.4 2302 2433.1 2388.1 2229.9 1964.7 1546.7 1046.6 565.2 333.9
184 82.4 31.9 4 0 0 0
577 634.1 686.7 725.1 754.1 771.6 784 800 814.1 827.6
846.5 871.8 901.7 930.4 961.1 998.7 1042.9 1096 1161.2 1226.3
1246.1 1180.7 1015.1 820.7 604.3 419.4 296.2 213.9 150.1 107.9
72.9 43.6 24.4 10.9 2 0 0
577 617.8 656.8 685.5 702.2 710.8 716.8 719.4 717.7 711.1
701.3 696.1 690.4 676.6 646.5 603.4 558.6 515.9 479.1 454.1
441.5 430 414.2 387.5 367.2 351.4 302.6 245.2 161.9 113.4
81 56.3 37.3 16.1 2.3 0 0
577 601.4 629.5 650.8 662.3 665.1 658.5 640.7 612 574.7
534.5 502.1 480.8 467.9 457.6 442.4 420.5 399.6 383.2 374.6
374.6 376.9 377.5 375.2 358.3 320.9 281.3 254.9 214.7 172.5
125.2 82.1 44.8 17.5 1.1 0 0
577 588.2 601.7 617.2 628.4 627.2 612 582.5 546.6 513
485.1 465.3 453.8 445.2 435.2 419.7 397.9 371.5 345.6 325.2
314.3 315.8 324.7 330.7 328.4 318.4 296.5 261.2 221.9 184.9
150.1 118 85.8 49.9 21.5 0 0
577 570.4 574.7 585.6 597.7 603.4 594.5 575 553.2 533.6
513.8 491.5 468.2 445.5 423.4 400.2 374.6 347.6 322.1 301.1
282.5 266.7 253.2 244.6 242 241.1 236.5 226.2 208.4 183.4
141.5 97 53.7 28.4 10.3 0 0
577 558.6 548 550.3 567.8 590.2 607.7 609.1 596.8 577.3
554.6 527.6 496.3 463.3 432 402.2 373.8 346.2 321.5 302.3
288.2 279 271.6 262.4 248.3 226.2 203.2 186.6 171.7 155
133.2 103.1 66.3 38.5 12.6 0 0
577 544.6 519.9 516.1 533.4 576.7 623.2 645 638.4 613.7
584.2 554 522.2 486.9 451.5 417.1 384.7 354.8 328.7 308.6
293.4 282.8 278.5 275.6 269.3 255.5 238.8 219.9 200.7 178.3
151 117.7 86.7 54.5 17.8 0 0
577 531.1 494 475.7 484.6 528.2 592.2 643.6 655.9 634.4
598.5 564.1 532.2 498.9 465.9 432.9 400.2 368.3 340.5 319.2
301.4 289.6 281 277.3 271.8 261.8 247.4 231.4 213.9 194.3
167.4 132.9 97.6 53.7 16.6 0.6 0
577 519 478.2 454.1 457.6 496.6 555.8 607.4 636.4 628.4
598.2 564.1 532.2 500.6 469.6 438.6 406.5 374.9 347.3 324.1
304.3 290.8 280.7 274.7 268.4 256.9 240 221.6 203.2 181.7
155 120 87.3 46.5 12.6 0 0
577 516.7 468.2 434.6 428.3 454.1 500.4 553.2 588.2 591.6
573 544 515.3 488.6 462.2 433.8 403.9 373.8 345.9 322.1
301.7 287.1 274.4 262.9 249.2 228.8 200.4 167.4 136.4 110.8
85.5 57.1 34.7 17.5 1.4 0 0
577 502.6 442.9 395.9 372.6 373.8 388.4 408.2 424 432.3
432.3 422 408.8 394.7 379.2 362.8 346.8 329.3 308.3 286.8
266.1 242.6 218.2 196.9 175.4 146.4 117.7 96.7 80.1 63.7
46.8 29 13.5 3.7 0 0 0
577 492.3 423.7 366.6 331.3 316.1 311.2 310.6 308.9 306.3
300.8 290.5 278.2 263.5 246.3 232.2 218.5 207.8 200.9 198.1
194.3 186.3 173.4 157 137.5 117.1 98.2 81.5 65.7 51.4
36.7 20.7 8.9 1.4 0 0 0
577 487.1 410.8 348.5 307.4 287.1 276.4 267.3 256.9 245.4
235.1 226.8 217.3 209.6 200.4 191.2 181.4 168.8 154.7 143
130.9 120 110.5 103.1 94.7 84.4 72.9 61.4 49.1 37.6
25.5 16.1 7.8 0.3 0 0 0
577 482.8 403 339 296 273 258.9 245.4 232.5 219.6
207.3 196.6 186.6 176.5 167.4 158.5 149 139.2 130 120.3
111.1 103.1 95.9 88.1 78.9 70.9 61.7 51.4 39.6 29.3
21.2 12.6 4.3 0 0 0 0
577 486.9 405.6 340.5 294 267 248.9 235.1 223.3 211.9
200.4 189.5 178.3 168.2 159 149.8 140.4 130 119.7 109.1
99.9 92.1 85.5 79.8 74.1 67.7 59.1 49.7 41.3 34.2
26.4 18.1 6.6 0 0 0 0
577 489.2 408.5 342.5 292.8 260.1 240.8 228.5 217.6 206.1
195.2 184.3 174.5 165.3 156.7 147.6 138.4 128 117.7 107.4
98.2 91.6 86.1 81.5 76.1 68.6 58.6 50.2 43.9 37.3
29.3 19.5 7.8 2.3 0 0 0
577 489.2 411.6 345 291.9 254.6 234.2 222.5 211.6 200.7
188.6 178.3 169.4 159.6 150.1 140.7 130.9 121.1 111.4 102.2
94.7 89.9 85.3 80.4 72.9 62.6 49.9 43.9 37.6 30.7
22.4 11.8 4.9 1.1 0 0 0
577 498.9 424 357.1 299.1 255.8 232.8 220.5 209.6 200.4
189.7 179.7 169.9 160.5 150.7 141.2 131.5 122 113.1 105.1
98.5 93.3 88.1 81.8 72.6 58 43.6 37.6 31.6 25
17.8 10.3 5.5 2.3 0.6 0 0
577 504.7 432.3 365.4 305.4 259.8 234.2 220.8 210.1 200.4
190.3 180.6 171.1 161.6 152.4 143.2 133.8 124.6 116 108.2
101.6 96.2 90.4 83.2 73.2 58 43.1 37 30.7 24.4
16.9 10 5.7 2.9 1.4 0 0
577 507 437.8 372.6 311.2 267 235.4 222.2 210.4 202.1
192.6 183.1 174 164.8 155.9 147.3 138.1 128.9 120.3 111.7
104.8 99 93 86.4 74.1 58.8 45.6 39.9 33.3 26.7
18.9 11.5 6.9 4.3 2.6 1.1 0
577 523 462.7 400.5 338.7 284.5 246.3 225.1 213.6 204.4
196.1 187.5 178.8 170.2 161.3 152.4 143.5 134.3 126 118
110.8 104.2 97.6 90.1 81 69.2 54.5 46.5 39.6 32.7
25 15.8 9.8 6.3 4.6 2.3 0
577 535.1 485.4 430 370.9 314.6 267.5 232.2 214.7 204.4
196.1 187.7 179.4 170.8 162.2 153 143.2 134.3 125.7 117.7
111.1 104.2 97 89 80.1 70.3 59.1 49.7 42.8 35.9
28.7 20.7 10.6 6.3 4 2 0
577 546.6 511.8 467.9 418.8 364.9 312 261.2 222.8 206.4
196.6 187.7 179.4 170.8 161.6 152.7 143.2 133.8 124.6 114.8
105.6 97 89 81.5 75.2 67.7 58.6 48.8 39.6 32.4
26.1 19.5 10.9 4.9 2.6 0.9 0
577 564.9 548.3 522.7 481.4 434 386.7 338.4 275.9 225.6
201.8 190.6 181.4 172.5 163.9 155 145.8 136.6 127.2 117.1
107.6 98.2 89.6 81.5 73.8 65.7 57.1 48.8 39.6 30.1
23.3 16.4 10.3 5.5 2.6 1.1 0
577 583.9 587.3 583.9 564.1 533.1 496.3 455.6 403.3 335.9
266.1 214.4 189.7 178.6 170.2 162.2 153.6 146.1 138.9 130.3
121.7 111.1 100.5 90.7 83 75.5 83 87 65.7 52.5
34.7 25.5 14.6 7.2 3.4 1.7 0
577 602.5 627.5 647.9 655.9 649.6 629.2 602.5 577.6 547.7
502.1 440.1 367.4 293.4 233.4 201.5 192.3 185.4 173.4 162.5
154.2 146.7 136.1 128.3 135.2 140.4 118.3 89.9 54.5 40.8
30.4 22.1 14.9 8.6 4.3 1.4 0
577 621.5 668.3 711.9 744.4 763 764.2 753.5 743.5 740.3
738.3 729.7 712.8 691.5 664.6 633.3 593.9 556.3 543.1 592.5
699.6 801.5 816.7 707.9 499.5 296 174.8 109.9 76.1 55.7
42.2 30.4 20.7 11.8 4.6 1.1 0
577 639.9 705.6 770.8 825.3 860.3 877 882.7 888.5 898.5
914 934.1 958.2 980.3 1002.4 1019.1 1045.5 1092.8 1181.3 1325.9
1513.7 1717.2 1915.9 2068.6 2086.4 1943.1 1668.1 1303.3 910 568.7
330.4 196.6 112 42.2 12.9 0.6 0
577 646.5 722.5 798 860.6 902 922.6 931.5 939.8 951.3
967.1 986.1 1010.7 1035.7 1062.7 1099.5 1152.3 1229.2 1342.9 1500.5
1709.7 1985.9 2362.5 2829.9 3131.3 3058.4 2834.7 2527 2194.9 1879.7
1557.3 1201.6 822.4 483.4 196.1 49.4 0
